??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23080.0520 Collar Nut with spherical seat
HELP_VARIABLE
Company
Halder
Description
EH 23080. - Collar Nuts with Conical Seat
Bill of material
23080.0520 Collar Nut with spherical seat
BESTNR
Ref. No.
23080.0520
AUS
Version
with small surface
D1
Thread
M20
ROT
Rotation
D2
36 mm
M
35.0 mm
S
30 mm
G
Weight
140 g
Embedded user actions